IESNA:LM-63-2002
[TEST]P1201574
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-760-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 5700K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4571
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
632.9 709.1 792.6 875.4 944.1 989.4 1012.1 1021.8 1031 1043.6
1060.9 1081.7 1108.7 1136.1 1165.7 1206 1264 1348.4 1473.1 1646
1875.5 2178.4 2591.6 3104.2 3434.9 3354.9 3109.6 2772 2407.7 2061.9
1708.3 1318.1 902.2 530.3 215.1 54.2 0
632.9 714.5 805.2 899.7 974.6 1023.7 1048 1055.2 1059 1060.9
1065.6 1071.9 1080.1 1083.6 1094.6 1119.1 1162.3 1230.9 1342.1 1505.5
1725.6 2032.6 2494.6 3173.5 4076.3 4363.5 4131.7 3856.8 3552.6 3235.9
2768.5 2163.3 1507.7 917.9 362.4 115.9 0
632.9 726.5 833.5 942.8 1033.2 1088 1103.7 1093.9 1070.6 1036.9
999.8 964.2 928.9 896.2 880.1 899.3 983.1 1131.7 1311.5 1480
1639.7 1825.8 2080.2 2447 3149.6 3991 3819.4 3411.6 3143.9 2960.6
2699.6 2322 1814.1 1262.7 493.8 81.2 0
632.9 732.8 862.8 981.8 1076.9 1123.2 1122.3 1082.3 1019 952.2
888.9 836 795.1 771.2 794.8 912.2 1112.2 1356.6 1614.5 1886.2
2183.5 2466.6 2736.7 3050.1 3513.3 4104.6 4219.6 3914.8 3572.8 3222.3
2806 2247.1 1585.2 767.4 300.4 33.7 0
632.9 742.5 869.1 994.4 1091.4 1138 1118.2 1047.7 958.5 887.1
823.4 772.8 736.5 728.4 796.7 977.7 1246.7 1584.5 2001.2 2507.5
3062.7 3633.6 4204.2 4717.1 5300 5835.9 5971.7 5726.4 5258.7 4634.9
3814.6 2685.1 1742.6 963.6 464.8 53.8 0
632.9 743.2 870.7 994.4 1088.3 1129.8 1109.7 1041 952.6 873.2
809.6 759.8 727.1 731.8 826.9 1040.4 1348.4 1752.1 2265 2848.8
3444 4026.6 4612.6 5216.5 5899.5 6396.1 6424.2 6032.4 5349.7 4446.6
3502.6 2601.7 1700.1 989.1 392 49.4 0
632.9 743.2 867.5 986.9 1072.8 1112.2 1107.5 1063.1 994.8 919.8
853 803.3 769 766.1 841.1 1028.8 1304 1633 2017.5 2443.9
2869.9 3297.9 3709.1 4122.3 4688.5 5243.3 5391.6 5115.5 4645.9 4034.7
3352.4 2598.5 1957.1 1165.4 442.4 39 0
632.9 734.6 850.5 959.2 1037.9 1078.2 1091.1 1083.9 1054 1008.9
958.9 910.7 869.1 846.8 867.5 969.2 1154.1 1392.5 1646.6 1882.1
2109.5 2309.1 2497.4 2760.7 3261.4 3764.2 3699.4 3272.4 2878.1 2529.5
2094.4 1573.8 1055.8 513.6 144.2 17.6 0
632.9 734.3 837.9 933.3 1002.3 1040.7 1062.8 1076.9 1084.2 1086.4
1082.6 1071.9 1058.7 1044.2 1042 1067.5 1145.6 1282.2 1473.7 1691.6
1941.3 2251.2 2660.5 3192.1 3750.7 3855.9 3270.8 2527.7 1859.1 1353.7
1062.5 776.2 563 331.3 92.3 3.8 0
632.9 717 804.2 884.5 943.1 978.4 1004.5 1027.2 1048.3 1075
1104 1133 1169.8 1205.1 1253 1324.4 1427.4 1574.5 1797.1 2100.7
2471.6 2902.1 3413.5 3985.3 4190.3 3888.3 3174.4 2382.2 1608.8 1160.4
839.5 560.2 337.3 77.8 1.9 0 0
632.9 715.1 797 866.3 919.2 951.3 974.9 999.5 1022.8 1049.5
1082.3 1117.6 1161.3 1209.2 1269 1354.4 1472.1 1631.5 1841.8 2111.1
2459.6 2877.5 3264.8 3489.7 3446.8 3116.8 2505.3 1817.6 1166.4 829.1
572.2 358.7 199.6 43.5 0 0 0
632.9 702.8 777.2 837.6 882.6 912.2 932.7 955.1 978.7 1002.9
1033.5 1070 1112.5 1159.8 1216.4 1290.8 1390.6 1522.5 1691.3 1925.9
2231.7 2525.1 2669 2619.6 2446.1 2155.1 1696.6 1148.1 620 366.2
201.8 90.4 35 4.4 0 0 0
632.9 695.6 753.2 795.4 827.2 846.4 860 877.6 893 907.8
928.6 956.3 989.1 1020.6 1054.3 1095.5 1144 1202.3 1273.7 1345.2
1367 1295.2 1113.5 900.3 662.9 460.1 325 234.6 164.7 118.4
80 47.9 26.8 12 2.2 0 0
632.9 677.7 720.5 752 770.2 779.7 786.3 789.1 787.2 780
769.3 763.6 757.3 742.2 709.1 661.9 612.8 565.9 525.6 498.2
484.3 471.7 454.4 425.1 402.7 385.4 331.9 268.9 177.6 124.4
88.8 61.7 40.9 17.6 2.5 0 0
632.9 659.7 690.6 713.9 726.5 729.6 722.4 702.8 671.4 630.4
586.3 550.7 527.4 513.3 501.9 485.3 461.3 438.3 420.4 410.9
410.9 413.5 414.1 411.6 393 352.1 308.6 279.6 235.5 189.3
137.3 90.1 49.1 19.2 1.3 0 0
632.9 645.2 660 677 689.3 688 671.4 638.9 599.6 562.7
532.2 510.4 497.8 488.4 477.4 460.4 436.4 407.5 379.1 356.8
344.8 346.4 356.1 362.8 360.2 349.2 325.3 286.6 243.4 202.8
164.7 129.4 94.2 54.8 23.6 0 0
632.9 625.7 630.4 642.4 655.6 661.9 652.1 630.7 606.8 585.4
563.7 539.1 513.6 488.7 464.5 439 410.9 381.3 353.3 330.3
309.9 292.5 277.7 268.3 265.5 264.5 259.5 248.1 228.6 201.2
155.2 106.4 58.9 31.2 11.3 0 0
632.9 612.8 601.1 603.7 622.9 647.4 666.6 668.2 654.7 633.3
608.4 578.8 544.5 508.2 473.9 441.2 410 379.8 352.7 331.6
316.2 306.1 297.9 287.8 272.4 248.1 222.9 204.7 188.3 170
146.1 113 72.7 42.2 13.9 0 0
632.9 597.4 570.3 566.2 585.1 632.6 683.6 707.6 700.3 673.2
640.8 607.7 572.8 534.1 495.3 457.5 422 389.2 360.6 338.5
321.8 310.2 305.4 302.3 295.4 280.3 262 241.2 220.1 195.5
165.6 129.1 95.1 59.8 19.5 0 0
632.9 582.6 541.9 521.8 531.5 579.4 649.6 706 719.5 695.9
656.6 618.8 583.8 547.3 511.1 474.9 439 404 373.5 350.2
330.6 317.7 308.3 304.2 298.2 287.2 271.4 253.8 234.6 213.2
183.6 145.8 107.1 58.9 18.3 0.6 0
632.9 569.3 524.6 498.2 501.9 544.8 609.6 666.3 698.1 689.3
656.2 618.8 583.8 549.2 515.2 481.2 445.9 411.3 381 355.5
333.8 319 308 301.4 294.4 281.8 263.3 243.1 222.9 199.3
170 131.6 95.7 51 13.9 0 0
632.9 566.8 513.6 476.7 469.8 498.2 548.9 606.8 645.2 649
628.5 596.7 565.2 535.9 507 475.8 443.1 410 379.4 353.3
331 314.9 301 288.4 273.3 251 219.8 183.6 149.6 121.5
93.8 62.7 38.1 19.2 1.6 0 0
632.9 551.4 485.9 434.2 408.7 410 426.1 447.8 465.1 474.2
474.2 462.9 448.4 433 416 398 380.4 361.2 338.2 314.6
291.9 266.1 239.3 216 192.4 160.6 129.1 106.1 87.9 69.9
51.3 31.8 14.8 4.1 0 0 0
632.9 540 464.8 402.1 363.4 346.7 341.3 340.7 338.8 336
330 318.7 305.1 289.1 270.2 254.7 239.6 228 220.4 217.3
213.2 204.4 190.2 172.2 150.8 128.5 107.7 89.4 72.1 56.4
40.3 22.7 9.8 1.6 0 0 0
632.9 534.4 450.6 382.3 337.3 314.9 303.2 293.2 281.8 269.2
257.9 248.8 238.4 229.9 219.8 209.7 199 185.2 169.7 156.8
143.6 131.6 121.2 113 103.9 92.6 80 67.4 53.8 41.3
28 17.6 8.5 0.3 0 0 0
632.9 529.7 442.1 371.9 324.7 299.5 284 269.2 255.1 240.9
227.4 215.7 204.7 193.7 183.6 173.8 163.4 152.7 142.6 131.9
121.9 113 105.2 96.7 86.6 77.8 67.7 56.4 43.5 32.1
23.3 13.9 4.7 0 0 0 0
632.9 534.1 444.9 373.5 322.5 292.9 273 257.9 245 232.4
219.8 207.8 195.5 184.5 174.5 164.4 154 142.6 131.3 119.7
109.6 101.1 93.8 87.5 81.2 74.3 64.9 54.5 45.3 37.5
29 19.8 7.2 0 0 0 0
632.9 536.6 448.1 375.7 321.2 285.3 264.2 250.7 238.7 226.1
214.1 202.2 191.5 181.4 171.9 161.9 151.8 140.4 129.1 117.8
107.7 100.5 94.5 89.4 83.4 75.3 64.2 55.1 48.2 40.9
32.1 21.4 8.5 2.5 0 0 0
632.9 536.6 451.6 378.5 320.2 279.3 257 244 232.1 220.1
206.9 195.5 185.8 175.1 164.7 154.3 143.6 132.9 122.2 112.1
103.9 98.6 93.5 88.2 80 68.6 54.8 48.2 41.3 33.7
24.6 12.9 5.4 1.3 0 0 0
632.9 547.3 465.1 391.7 328.1 280.6 255.4 241.8 229.9 219.8
208.1 197.1 186.4 176 165.3 154.9 144.2 133.8 124.1 115.3
108 102.3 96.7 89.7 79.7 63.6 47.9 41.3 34.6 27.4
19.5 11.3 6 2.5 0.6 0 0
632.9 553.6 474.2 400.9 335 285 257 242.2 230.5 219.8
208.8 198.1 187.7 177.3 167.2 157.1 146.7 136.7 127.2 118.7
111.5 105.5 99.2 91.3 80.3 63.6 47.2 40.6 33.7 26.8
18.6 11 6.3 3.1 1.6 0 0
632.9 556.1 480.2 408.7 341.3 292.9 258.2 243.7 230.8 221.7
211.3 200.9 190.8 180.7 171 161.5 151.5 141.4 131.9 122.5
114.9 108.6 102 94.8 81.2 64.6 50.1 43.8 36.5 29.3
20.8 12.6 7.6 4.7 2.8 1.3 0
632.9 573.7 507.6 439.3 371.6 312.1 270.2 246.9 234.3 224.2
215.1 205.6 196.2 186.7 177 167.2 157.4 147.4 138.2 129.4
121.5 114.3 107.1 98.9 88.8 75.9 59.8 51 43.5 35.9
27.4 17.3 10.7 6.9 5 2.5 0
632.9 587 532.5 471.7 406.8 345.1 293.5 254.7 235.5 224.2
215.1 205.9 196.8 187.4 177.9 167.8 157.1 147.4 137.9 129.1
121.9 114.3 106.4 97.6 87.9 77.1 64.9 54.5 46.9 39.4
31.5 22.7 11.7 6.9 4.4 2.2 0
632.9 599.6 561.5 513.3 459.4 400.2 342.3 286.6 244.4 226.4
215.7 205.9 196.8 187.4 177.3 167.5 157.1 146.7 136.7 126
115.9 106.4 97.6 89.4 82.5 74.3 64.2 53.5 43.5 35.6
28.7 21.4 12 5.4 2.8 0.9 0
632.9 619.7 601.4 573.4 528.1 476.1 424.2 371.3 302.6 247.5
221.4 209.1 199 189.3 179.8 170 160 149.9 139.5 128.5
118.1 107.7 98.2 89.4 80.9 72.1 62.7 53.5 43.5 33.1
25.5 17.9 11.3 6 2.8 1.3 0
632.9 640.5 644.3 640.5 618.8 584.8 544.5 499.7 442.4 368.4
291.9 235.2 208.1 195.9 186.7 177.9 168.5 160.3 152.4 143
133.5 121.9 110.2 99.5 91 82.8 91 95.4 72.1 57.6
38.1 28 16.1 7.9 3.8 1.9 0
632.9 661 688.4 710.7 719.5 712.6 690.2 661 633.6 600.8
550.7 482.7 403.1 321.8 256 221.1 211 203.4 190.2 178.2
169.1 160.9 149.3 140.8 148.3 154 129.7 98.6 59.8 44.7
33.4 24.2 16.4 9.4 4.7 1.6 0
632.9 681.7 733.1 780.9 816.5 837 838.2 826.6 815.6 812.1
809.9 800.5 781.9 758.6 729 694.7 651.5 610.3 595.8 649.9
767.4 879.2 895.9 776.5 547.9 324.7 191.8 120.6 83.4 61.1
46.3 33.4 22.7 12.9 5 1.3 0
632.9 701.9 774 845.5 905.3 943.7 962 968.3 974.6 985.6
1002.6 1024.7 1051.1 1075.4 1099.6 1117.9 1146.8 1198.8 1295.8 1454.5
1660.4 1883.7 2101.6 2269.1 2288.7 2131.5 1829.8 1429.6 998.2 623.8
362.4 215.7 122.8 46.3 14.2 0.6 0
632.9 709.1 792.6 875.4 944.1 989.4 1012.1 1021.8 1031 1043.6
1060.9 1081.7 1108.7 1136.1 1165.7 1206 1264 1348.4 1473.1 1646
1875.5 2178.4 2591.6 3104.2 3434.9 3354.9 3109.6 2772 2407.7 2061.9
1708.3 1318.1 902.2 530.3 215.1 54.2 0
